(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

PC Core Fittings - for Fixture Connection - Fitting for Prevention of Contact Between Dissimilar Metals - Water Faucet Socket

PC Core Fittings - for Fixture Connection - Fitting for Prevention of Contact Between Dissimilar Metals - Water Faucet Socket

Embedded threaded joint for polyethylene powder lined steel pipes for water supply and hard vinyl chloride lined steel pipes for water supply.
Pipe end anti-corrosion joints for inner and outer surface lining steel pipes with excellent anti-corrosion performance by coating the outer surface of the core joint with a thick polyamide resin or the like.
[Features]
·It has excellent anti-corrosion performance.
·The socket sleeve is made long and completely wraps around the tube sheath.
·The gap between the pipe and joint is sealed with a special rubber ring or caulking tape to prevent water from entering and to provide electrical insulation.
·It has excellent corrosion resistance and weather resistance.
·There is no need to worry about corrosion even when buried in salty soil, soil or concrete where local batteries are likely to occur, or where there is a lot of stray current.
·Increase efficiency of piping construction.
·By using rubber rings, there is no need to wrap anti-corrosion tape around the body of the joint and where it connects to the pipe, which speeds up the installation of pipes.
[Applications]
·For equipment connections of buried lining piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PC-ZS-20
PC-ZS-20X15
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Type Connection Thread Type M2 Nominal of Thread M2
1 Piece(s) 11 Day(s) or more Screw⇔Screw Same Diameter・Different Type--
1 Piece(s) 11 Day(s) or more Screw⇔Screw Different DiameterRc1/2B(15A)

Loading...

  1. 1

Basic Information

Connecting Shape Socket Material Cast Iron Nominal of Thread M1 3/4B(20A)
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Resin Coating Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)