(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

20 K Fittings with Outer Coating for Pressure Piping - Unequal Diameter Elbow

20 K Fittings with Outer Coating for Pressure Piping - Unequal Diameter Elbow

Buried joint for pressure piping.
[Features]
·Vinyl chloride is not used in the outer resin, so it can be recycled together with iron without separation.
·Certified by the Japan Fire Equipment Safety Center.
[Applications]
·For changing the bend size of STPG VS pipes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PCHB-RL-100X65

 
Part Number
PCHB-RL-100X65
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape 90° Elbow Connection Type Screw⇔Screw Different Diameter Material Cast Iron
Nominal of Thread M1 4B(100A) Connection Thread Type M1 Rc Nominal of Thread M2 2 1/2B(65A)
Applicable Fluid Water / Air / Gas / Oil Type Fitting Max. Operating Pressure(MPa) 13.8
Surface Treatment Resin Coating Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)