(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

CK Smokeless Weld Saddle Joint Branch Weld Type

CK Smokeless Weld Saddle Joint Branch Weld Type

Saddle used to take out branches in welding.
[Features]
・ In order to improve the welding quality, the zinc plating on the end surface of the weld is cut and removed
・ There is no risk of harmful zinc gas generation because the plating on the weld is removed
・ Work efficiency and welding efficiency are improved and cost can be reduced
・ Saddle that generates less gas and is friendly to workers
・ The plating (white product) on the fitting surface is cadmium less than 0.001% (10 ppm) and lead less than 0.005% (50 ppm) environment-friendly plating
[Materials]
・ S25C or SS400

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
YS2-15X40-B
YS2-15X40-W
YS2-15X50-B
YS2-15X50-W
YS2-20X65-B
YS2-20X65-W
YS2-20X80-B
YS2-20X80-W
YS2-20X100-B
YS2-20X100-W
YS2-25X40-B
YS2-25X40-W
YS2-25X50-B
YS2-25X50-W
YS2-25X65-B
YS2-25X65-W
YS2-25X80-B
YS2-25X80-W
YS2-25X100-B
YS2-25X100-W
YS2-25X125-B
YS2-25X125-W
YS2-25X150-B
YS2-25X150-W
YS2-32X65-B
YS2-32X65-W
YS2-32X80-B
YS2-32X80-W
YS2-32X100-B
YS2-32X100-W
YS2-32X125-B
YS2-32X125-W
YS2-32X150-B
YS2-32X150-W
YS2-40X65-B
YS2-40X65-W
YS2-40X80-B
YS2-40X80-W
YS2-40X100-B
YS2-40X100-W
YS2-40X125-B
YS2-40X125-W
YS2-40X150-B
YS2-40X150-W
YS2-40X200-B
YS2-40X200-W
YS2-50X80-B
YS2-50X80-W
YS2-50X100-B
YS2-50X100-W
YS2-50X125-B
YS2-50X125-W
YS2-50X150-B
YS2-50X150-W
YS2-50X200-B
YS2-50X200-W
YS2-65X100-B
YS2-65X100-W
YS2-65X125-B
YS2-65X125-W
Part NumberMinimum order quantityVolume DiscountDays to ShipSurface Treatment Nominal Dia. Main Conduit Nominal Branch Pipe Nominal
1 Piece(s) 11 Day(s) or more No1/2B(15A)1 1/2B(40A)1/2B(15A)
1 Piece(s) 11 Day(s) or more Hot Zinc Plating1/2B(15A)1 1/2B(40A)1/2B(15A)
1 Piece(s) 11 Day(s) or more No1/2B(15A)2B(50A)1/2B(15A)
1 Piece(s) 11 Day(s) or more Hot Zinc Plating1/2B(15A)2B(50A)1/2B(15A)
1 Piece(s) 11 Day(s) or more No3/4B(20A)2 1/2B(65A)3/4B(20A)
1 Piece(s) 11 Day(s) or more Hot Zinc Plating3/4B(20A)2 1/2B(65A)3/4B(20A)
1 Piece(s) 11 Day(s) or more No3/4B(20A)3B(80A)3/4B(20A)
1 Piece(s) 11 Day(s) or more Hot Zinc Plating3/4B(20A)3B(80A)3/4B(20A)
1 Piece(s) 11 Day(s) or more No3/4B(20A)4B(100A)3/4B(20A)
1 Piece(s) 11 Day(s) or more Hot Zinc Plating3/4B(20A)4B(100A)3/4B(20A)
1 Piece(s) 11 Day(s) or more No1B(25A)1 1/2B(40A)1B(25A)
1 Piece(s) 11 Day(s) or more Hot Zinc Plating1B(25A)1 1/2B(40A)1B(25A)
1 Piece(s) 11 Day(s) or more No1B(25A)2B(50A)1B(25A)
1 Piece(s) 11 Day(s) or more Hot Zinc Plating1B(25A)2B(50A)1B(25A)
1 Piece(s) 11 Day(s) or more No1B(25A)2 1/2B(65A)1B(25A)
1 Piece(s) 11 Day(s) or more Hot Zinc Plating1B(25A)2 1/2B(65A)1B(25A)
1 Piece(s) 11 Day(s) or more No1B(25A)3B(80A)1B(25A)
1 Piece(s) 11 Day(s) or more Hot Zinc Plating1B(25A)3B(80A)1B(25A)
1 Piece(s) 11 Day(s) or more No1B(25A)4B(100A)1B(25A)
1 Piece(s) 11 Day(s) or more Hot Zinc Plating1B(25A)4B(100A)1B(25A)
1 Piece(s) 11 Day(s) or more No1B(25A)5B(125A)1B(25A)
1 Piece(s) 11 Day(s) or more Hot Zinc Plating1B(25A)5B(125A)1B(25A)
1 Piece(s) 11 Day(s) or more No1B(25A)6B(150A)1B(25A)
1 Piece(s) 11 Day(s) or more Hot Zinc Plating1B(25A)6B(150A)1B(25A)
1 Piece(s) 11 Day(s) or more No1 1/4B(32A)2 1/2B(65A)1 1/4B(32A)
1 Piece(s) 11 Day(s) or more Hot Zinc Plating1 1/4B(32A)2 1/2B(65A)1 1/4B(32A)
1 Piece(s) 11 Day(s) or more No1 1/4B(32A)3B(80A)1 1/4B(32A)
1 Piece(s) 11 Day(s) or more Hot Zinc Plating1 1/4B(32A)3B(80A)1 1/4B(32A)
1 Piece(s) 11 Day(s) or more No1 1/4B(32A)4B(100A)1 1/4B(32A)
1 Piece(s) 11 Day(s) or more Hot Zinc Plating1 1/4B(32A)4B(100A)1 1/4B(32A)
1 Piece(s) 11 Day(s) or more No1 1/4B(32A)5B(125A)1 1/4B(32A)
1 Piece(s) 11 Day(s) or more Hot Zinc Plating1 1/4B(32A)5B(125A)1 1/4B(32A)
1 Piece(s) 11 Day(s) or more No1 1/4B(32A)6B(150A)1 1/4B(32A)
1 Piece(s) 11 Day(s) or more Hot Zinc Plating1 1/4B(32A)6B(150A)1 1/4B(32A)
1 Piece(s) 11 Day(s) or more No1 1/2B(40A)2 1/2B(65A)1 1/2B(40A)
1 Piece(s) 11 Day(s) or more Hot Zinc Plating1 1/2B(40A)2 1/2B(65A)1 1/2B(40A)
1 Piece(s) 11 Day(s) or more No1 1/2B(40A)3B(80A)1 1/2B(40A)
1 Piece(s) 11 Day(s) or more Hot Zinc Plating1 1/2B(40A)3B(80A)1 1/2B(40A)
1 Piece(s) 11 Day(s) or more No1 1/2B(40A)4B(100A)1 1/2B(40A)
1 Piece(s) 11 Day(s) or more Hot Zinc Plating1 1/2B(40A)4B(100A)1 1/2B(40A)
1 Piece(s) 11 Day(s) or more No1 1/2B(40A)5B(125A)1 1/2B(40A)
1 Piece(s) 11 Day(s) or more Hot Zinc Plating1 1/2B(40A)5B(125A)1 1/2B(40A)
1 Piece(s) 11 Day(s) or more No1 1/2B(40A)6B(150A)1 1/2B(40A)
1 Piece(s) 11 Day(s) or more Hot Zinc Plating1 1/2B(40A)6B(150A)1 1/2B(40A)
1 Piece(s) 11 Day(s) or more No1 1/2B(40A)8B(200A)1 1/2B(40A)
1 Piece(s) 11 Day(s) or more Hot Zinc Plating1 1/2B(40A)8B(200A)1 1/2B(40A)
1 Piece(s) 11 Day(s) or more No2B(50A)3B(80A)2B(50A)
1 Piece(s) 11 Day(s) or more Hot Zinc Plating2B(50A)3B(80A)2B(50A)
1 Piece(s) 11 Day(s) or more No2B(50A)4B(100A)2B(50A)
1 Piece(s) 11 Day(s) or more Hot Zinc Plating2B(50A)4B(100A)2B(50A)
1 Piece(s) 11 Day(s) or more No2B(50A)5B(125A)2B(50A)
1 Piece(s) 11 Day(s) or more Hot Zinc Plating2B(50A)5B(125A)2B(50A)
1 Piece(s) 11 Day(s) or more No2B(50A)6B(150A)2B(50A)
1 Piece(s) 11 Day(s) or more Hot Zinc Plating2B(50A)6B(150A)2B(50A)
1 Piece(s) 11 Day(s) or more No2B(50A)8B(200A)2B(50A)
1 Piece(s) 11 Day(s) or more Hot Zinc Plating2B(50A)8B(200A)2B(50A)
1 Piece(s) 11 Day(s) or more No2 1/2B(65A)4B(100A)2 1/2B(65A)
1 Piece(s) 11 Day(s) or more Hot Zinc Plating2 1/2B(65A)4B(100A)2 1/2B(65A)
1 Piece(s) 11 Day(s) or more No2 1/2B(65A)5B(125A)2 1/2B(65A)
1 Piece(s) 11 Day(s) or more Hot Zinc Plating2 1/2B(65A)5B(125A)2 1/2B(65A)

Loading...

Basic Information

Type Plug Welding Type Fitting Shape Union type Multipoint Piping - Branch Pipe Connection Type Plug
Material Stainless Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)