(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sea-Lock1∙ One-Touch Fitting, Female Adapter o/water Faucet Socket O

Sea-Lock1∙ One-Touch Fitting, Female Adapter o/water Faucet Socket O

One-touch fitting for cross-linked polyethylene pipes and polybutene pipes.
[Features]
·There is no cap on the end of the joint, so no dust is generated.
·Since there is a sponge at the end of the joint, dust does not enter the joint.
·Easy to insert and easy to insert.
·Because it is a compact joint, it can be installed even in narrow spaces.
·The color of the sponge at the end of the joint makes it possible to identify the applicable pipe type at a glance.
[Applications]
·At the extraction part with the female screw.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
GEC-M10C4
GEC-M10P4
GEC-M13C4
GEC-M13C6
GEC-M13P4
GEC-M16C4
GEC-M16C6
GEC-M20C6
GEC-PM16C4
GEC-PM16C6
GEC-PM20C6
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Type Connection Type - Thread, Tube Direction Connection Thread Type Applicable Tube Size Resin Tube/Equipment Side (S) Size Dimension A
(mm)
Dimension W
(mm)
Sponge Color
1 Piece(s) 11 Day(s) or more Pipe⇔Pipe, same diametersFemale Straight-10-Rc1/210×15A4827Green
1 Piece(s) 11 Day(s) or more Screw⇔Screw DirectionSocketRp10-Rp1/210×15A4827Green
1 Piece(s) 11 Day(s) or more Pipe⇔Pipe, same diametersFemale Straight-13-Rc1/213×15A4727Green
1 Piece(s) 11 Day(s) or more Pipe⇔Pipe, same diametersFemale Straight-13-Rc3/413×20A5032Green
1 Piece(s) 11 Day(s) or more Screw⇔Screw DirectionSocketRp13-Rp1/213×15A4727Green
1 Piece(s) 11 Day(s) or more Pipe⇔Pipe, same diametersFemale Straight-16-Rc1/216×15A4727Green
1 Piece(s) 11 Day(s) or more Pipe⇔Pipe, same diametersFemale Straight-16-Rc3/416×20A5032Green
1 Piece(s) 11 Day(s) or more Pipe⇔Pipe, same diametersFemale Straight-20-Rc3/420×20A5132Green
1 Piece(s) 11 Day(s) or more Pipe⇔Pipe, same diametersFemale Straight-16-Rc1/216×15A4727Red
1 Piece(s) 11 Day(s) or more Pipe⇔Pipe, same diametersFemale Straight-16-Rc3/416×20A5032Red
1 Piece(s) 11 Day(s) or more Pipe⇔Pipe, same diametersFemale Straight-20-Rc3/420×20A5132Red

Loading...

  1. 1

Basic Information

Type Fitting Material Bronze Applicable Fluid Water / Air
Applicable Tube Material Polyethylene / Polybutene Maximum Operating Pressure(MPa) 1 Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)