(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

C-Lock 1/ One-Touch Fitting Check Valve Adapter Si O

C-Lock 1/ One-Touch Fitting Check Valve Adapter Si O

One-touch fitting for cross-linked polyethylene pipes and polybutene pipes.
[Features]
·There is no cap on the end of the joint, so no dust is generated.
·Since there is a sponge at the end of the joint, dust does not enter the joint.
·Easy to insert and easy to insert.
·Because it is a compact joint, it can be installed even in narrow spaces.
·The color of the sponge at the end of the joint makes it possible to identify the applicable pipe type at a glance.
[Applications]
·For the mounting part of the check valve.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
GEC-GV13G4
GEC-GV13G6
GEC-GV16G4
GEC-GV16G6
GEC-PGV16G4
GEC-PGV16G6
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Tube Size Resin Tube/Equipment Side (S) Size Dimension A
(mm)
Dimension W
(mm)
Sponge Color
1 Piece(s) 11 Day(s) or more 13-G1/213×15A10023Green
1 Piece(s) 11 Day(s) or more 13-G3/413×20A100.529Green
1 Piece(s) 11 Day(s) or more 16-G1/216×15A109.523Green
1 Piece(s) 11 Day(s) or more 16-G3/416×20A101.529Green
1 Piece(s) 11 Day(s) or more 16-G1/216×15A10923Red
1 Piece(s) 11 Day(s) or more 16-G3/416×20A101.529Red

Loading...

  1. 1

Basic Information

Type Fitting Material Bronze Applicable Fluid Water / Air
Connection Type Pipe⇔Pipe, same diameters Connection Type - Thread, Tube Direction Male Straight Applicable Tube Material Polyethylene / Polybutene
Maximum Operating Pressure(MPa) 1 Surface Treatment No

Frequently asked question (FAQ)

Question: Does the fitting sponge need to be removed?
Answer: No. Please use without removing it.
Question: Is there a mark to complete the pipe insertion?
Answer: Please confirm that the pipe or sponge is visible from the check hole.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)