(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Multi 1 Aluminum 3-Layer Pipe System - Floor Adapter m

Part Number

Configured Part Number is shown.

 
Part Number
MLT-Y13C4
MLT-Y16C4
Part NumberVolume DiscountDays to ShipApplicable Tube Size Resin Tube/Equipment Side (S) Size Dimension A
(mm)
12 Day(s) or more 13-Rc1/213×15A49.5
12 Day(s) or more 16-Rc1/216×15A50

Loading...

  1. 1

Basic Information

Type Fitting Material Bronze Applicable Fluid Water / Air
Connection Type Pipe⇔Pipe, same diameters Connection Type - Thread, Tube Direction Female Straight Applicable Tube Material Polyethylene / Polybutene
Maximum Operating Pressure(MPa) 1 Surface Treatment No

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)