(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Glass thermometer Tycos type

Glass thermometer Tycos type

A glass rod-shaped thermometer is built into a metal case and attached to various devices for measurement. It has many advantages in terms of accuracy, handling, and price, and is widely used for heating, boilers, hotbeds, marine engines, and drying. (with front glass and protective tube)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
S-TK-L-50X50
S-TK-L-50X100
S-TK-L-100X50
S-TK-L-100X100
S-TK-L-120X50
S-TK-L-120X100
S-TK-L-150X50
S-TK-L-150X100
S-TK-S-50X50
S-TK-S-50X100
S-TK-S-100X50
S-TK-S-100X100
S-TK-S-120X50
S-TK-S-120X100
S-TK-S-150X50
S-TK-S-150X100
Part NumberMinimum order quantityVolume DiscountDays to ShipShape Maximum operating temperature
(℃)
Standard temperature sensor element length (L)
(mm)
1 Piece(s) 8 Day(s) or more L-shaped angle5050
1 Piece(s) 11 Day(s) or more L-shaped angle50100
1 Piece(s) 11 Day(s) or more L-shaped angle10050
1 Piece(s) 8 Day(s) or more L-shaped angle100100
1 Piece(s) 11 Day(s) or more L-shaped angle12050
1 Piece(s) 14 Day(s) or more L-shaped angle120100
1 Piece(s) 14 Day(s) or more L-shaped angle15050
1 Piece(s) 14 Day(s) or more L-shaped angle150100
1 Piece(s) 11 Day(s) or more S Shaped Straight5050
1 Piece(s) 12 Day(s) or more S Shaped Straight50100
1 Piece(s) 11 Day(s) or more S Shaped Straight10050
1 Piece(s) 11 Day(s) or more S Shaped Straight100100
1 Piece(s) 11 Day(s) or more S Shaped Straight12050
1 Piece(s) 14 Day(s) or more S Shaped Straight120100
1 Piece(s) 14 Day(s) or more S Shaped Straight15050
1 Piece(s) 14 Day(s) or more S Shaped Straight150100

Loading...

  1. 1

Basic Information

Specifications Front glass / protective tube included

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)