(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Fluororesin Gasket, FEP Lap Seal

Fluororesin Gasket, FEP Lap Seal

[Features]
• This gasket is entirely coated with rubber using FEP.
• The rubber material of the core portion employs a silicon and fluorine rubber, sized 21/2 " or greater.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
OZ-FEP-FKM-65A
OZ-FEP-FKM-80A
OZ-FEP-FKM-100A
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Diameter
1 Piece(s) 10 Day(s) or more 65A
1 Piece(s) 10 Day(s) or more 80A
1 Piece(s) 10 Day(s) or more 100A

Loading...

  1. 1

Basic Information

Type Sheet Gaskets / Packing Material PTFE Coating Joint Sheets Operating Temperature(℃) -60 to 150

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)