U-LOCK CAR-FLEX200

U-LOCK CAR-FLEX200

[Features]
• Exhaust gas duct that uses the protected helix in the polyester elastomer, used for contact scratch prevention in maintenance shops and inspection areas, etc.
• Suitable for idle discharge such as general purpose gasoline engine, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CF200-50-3
CF200-50-4
CF200-50-5
CF200-50-6
CF200-50-7
CF200-50-8
CF200-50-9
CF200-50-10
CF200-50-11
CF200-60-3
CF200-60-4
CF200-60-5
CF200-60-6
CF200-60-7
CF200-60-8
CF200-60-9
CF200-60-10
CF200-60-11
CF200-75-3
CF200-75-4
CF200-75-5
CF200-75-6
CF200-75-7
CF200-75-8
CF200-75-9
CF200-75-10
CF200-75-11
CF200-100-3
CF200-100-4
CF200-100-5
CF200-100-6
CF200-100-7
CF200-100-8
CF200-100-9
CF200-100-10
CF200-100-11
CF200-125-3
CF200-125-4
CF200-125-5
CF200-125-6
CF200-125-7
CF200-125-8
CF200-125-9
CF200-125-10
CF200-125-11
CF200-150-3
CF200-150-4
CF200-150-5
CF200-150-6
CF200-150-7
CF200-150-8
CF200-150-9
CF200-150-10
CF200-150-11
CF200-200-3
CF200-200-4
CF200-200-5
CF200-200-6
CF200-200-7
CF200-200-8
Part NumberVolume DiscountDays to ShipInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Color Max. Allowable Pressure (below Ambient Temperature)
(MPa)
Operating Temperature Range
(°C)
Minimum Bending Radius
(mm)
Nominal
(mm)
Nominal
(inc)
Length
(m)
36 Day(s) or more 5264Blue0.09~Max Only - MST Check325023
36 Day(s) or more 5264Blue0.09-325024
36 Day(s) or more 5264Blue0.09-325025
36 Day(s) or more 5264Blue0.09-325026
36 Day(s) or more 5264Blue0.09-325027
36 Day(s) or more 5264Blue0.09-325028
36 Day(s) or more 5264Blue0.09-325029
36 Day(s) or more 5264Blue0.09-3250210
36 Day(s) or more 5264Blue0.09-3250211
36 Day(s) or more 6476Blue0.078-38602 1/23
36 Day(s) or more 6476Blue0.078-38602 1/24
36 Day(s) or more 6476Blue0.078-38602 1/25
36 Day(s) or more 6476Blue0.078-38602 1/26
36 Day(s) or more 6476Blue0.078-38602 1/27
36 Day(s) or more 6476Blue0.078-38602 1/28
36 Day(s) or more 6476Blue0.078-38602 1/29
36 Day(s) or more 6476Blue0.078-38602 1/210
36 Day(s) or more 6476Blue0.078-38602 1/211
36 Day(s) or more 7789Red0.062-467533
36 Day(s) or more 7789Red0.062-467534
36 Day(s) or more 7789Red0.062-467535
36 Day(s) or more 7789Red0.062-467536
36 Day(s) or more 7789Red0.062-467537
36 Day(s) or more 7789Red0.062-467538
36 Day(s) or more 7789Red0.062-467539
36 Day(s) or more 7789Red0.062-4675310
36 Day(s) or more 7789Red0.062-4675311
36 Day(s) or more 105117Red0.051-6010043
36 Day(s) or more 105117Red0.051-6010044
36 Day(s) or more 105117Red0.051-6010045
36 Day(s) or more 105117Red0.051-6010046
36 Day(s) or more 105117Red0.051-6010047
36 Day(s) or more 105117Red0.051-6010048
36 Day(s) or more 105117Red0.051-6010049
36 Day(s) or more 105117Red0.051-60100410
36 Day(s) or more 105117Red0.051-60100411
36 Day(s) or more 130142Red0.033-7512553
36 Day(s) or more 130142Red0.033-7512554
36 Day(s) or more 130142Red0.033-7512555
36 Day(s) or more 130142Red0.033-7512556
36 Day(s) or more 130142Red0.033-7512557
36 Day(s) or more 130142Red0.033-7512558
36 Day(s) or more 130142Red0.033-7512559
36 Day(s) or more 130142Red0.033-75125510
36 Day(s) or more 130142Red0.033-75125511
36 Day(s) or more 155167Red0.022-9015063
36 Day(s) or more 155167Red0.022-9015064
36 Day(s) or more 155167Red0.022-9015065
36 Day(s) or more 155167Red0.022-9015066
36 Day(s) or more 155167Red0.022-9015067
36 Day(s) or more 155167Red0.022-9015068
36 Day(s) or more 155167Red0.022-9015069
36 Day(s) or more 155167Red0.022-90150610
36 Day(s) or more 155167Red0.022-90150611
36 Day(s) or more 205217Red0.01479-14020083
36 Day(s) or more 205217Red0.01479-14020084
36 Day(s) or more 205217Red0.01479-14020085
36 Day(s) or more 205217Red0.01479-14020086
36 Day(s) or more 205217Red0.01479-14020087
36 Day(s) or more 205217Red0.01479-14020088

Loading...

Basic Information

Material Polyester + Neoprene Rubber Coating + SUS304L Cutting Service Usage Presence Properties Standard
Applicable Fluid Gas Operating Temperature Continuous operating temperature : 200℃

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)