• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

U-LOCK CAR-FLEX300

U-LOCK CAR-FLEX300

[Features]
· Exhaust gas duct that uses a helix protected by a polyester elastomer to prevent contact with automobile bodies, and is designed with use in maintenance shops and testing locations in mind.
· Appropriate for general gasoline engine and diesel engine idle exhaust.
· Heavy duty type meant for continuous use.
· When using CAR-FLEX, suction using a fan or introduction of compressed air enabling provision of secondary air is recommended.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CF300-50-3
CF300-50-4
CF300-50-5
CF300-50-6
CF300-50-7
CF300-50-8
CF300-50-9
CF300-50-10
CF300-50-11
CF300-60-3
CF300-60-4
CF300-60-5
CF300-60-6
CF300-60-7
CF300-60-8
CF300-60-9
CF300-60-10
CF300-60-11
CF300-75-3
CF300-75-4
CF300-75-5
CF300-75-6
CF300-75-7
CF300-75-8
CF300-75-9
CF300-75-10
CF300-75-11
CF300-100-3
CF300-100-4
CF300-100-5
CF300-100-6
CF300-100-7
CF300-100-8
CF300-100-9
CF300-100-10
CF300-100-11
CF300-125-3
CF300-125-4
CF300-125-5
CF300-125-6
CF300-125-7
CF300-125-8
CF300-125-9
CF300-125-10
CF300-125-11
CF300-150-3
CF300-150-4
CF300-150-5
CF300-150-6
CF300-150-7
CF300-150-8
CF300-150-9
CF300-150-10
CF300-150-11
CF300-200-3
CF300-200-4
CF300-200-5
CF300-200-6
CF300-200-7
CF300-200-8
Part NumberVolume DiscountDays to ShipInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Max. Allowable Pressure (below Ambient Temperature)
(MPa)
Minimum Bending Radius
(mm)
Nominal
(mm)
Nominal
(inc)
Length
(m)
36 Day(s) or more 52640.08824325023
36 Day(s) or more 52640.08824325024
36 Day(s) or more 52640.08824325025
36 Day(s) or more 52640.08824325026
36 Day(s) or more 52640.08824325027
36 Day(s) or more 52640.08824325028
36 Day(s) or more 52640.08824325029
36 Day(s) or more 52640.088243250210
36 Day(s) or more 52640.088243250211
36 Day(s) or more 64760.0764738602 1/23
36 Day(s) or more 64760.0764738602 1/24
36 Day(s) or more 64760.0764738602 1/25
36 Day(s) or more 64760.0764738602 1/26
36 Day(s) or more 64760.0764738602 1/27
36 Day(s) or more 64760.0764738602 1/28
36 Day(s) or more 64760.0764738602 1/29
36 Day(s) or more 64760.0764738602 1/210
36 Day(s) or more 64760.0764738602 1/211
36 Day(s) or more 77890.06078467533
36 Day(s) or more 77890.06078467534
36 Day(s) or more 77890.06078467535
36 Day(s) or more 77890.06078467536
36 Day(s) or more 77890.06078467537
36 Day(s) or more 77890.06078467538
36 Day(s) or more 77890.06078467539
36 Day(s) or more 77890.060784675310
36 Day(s) or more 77890.060784675311
36 Day(s) or more 1051190.029416010043
36 Day(s) or more 1051190.029416010044
36 Day(s) or more 1051190.029416010045
36 Day(s) or more 1051190.029416010046
36 Day(s) or more 1051190.029416010047
36 Day(s) or more 1051190.029416010048
36 Day(s) or more 1051190.029416010049
36 Day(s) or more 1051190.0294160100410
36 Day(s) or more 1051190.0294160100411
36 Day(s) or more 1301440.020597512553
36 Day(s) or more 1301440.020597512554
36 Day(s) or more 1301440.020597512555
36 Day(s) or more 1301440.020597512556
36 Day(s) or more 1301440.020597512557
36 Day(s) or more 1301440.020597512558
36 Day(s) or more 1301440.020597512559
36 Day(s) or more 1301440.0205975125510
36 Day(s) or more 1301440.0205975125511
36 Day(s) or more 1551690.015399015063
36 Day(s) or more 1551690.015399015064
36 Day(s) or more 1551690.015399015065
36 Day(s) or more 1551690.015399015066
36 Day(s) or more 1551690.015399015067
36 Day(s) or more 1551690.015399015068
36 Day(s) or more 1551690.015399015069
36 Day(s) or more 1551690.0153990150610
36 Day(s) or more 1551690.0153990150611
36 Day(s) or more 2052190.0097114020083
36 Day(s) or more 2052190.0097114020084
36 Day(s) or more 2052190.0097114020085
36 Day(s) or more 2052190.0097114020086
36 Day(s) or more 2052190.0097114020087
36 Day(s) or more 2052190.0097114020088

Loading...

Basic Information

Material Kevlar + Silicon Coating + SUS304L Cutting Service Usage Presence Properties Standard
Color Red Applicable Fluid Gas Operating Temperature Continuous operating temperature : 280℃

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)