(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Site checker TS1

Site checker TS1

[Features]
・ As it is also used as a check valve, it prevents backflow
・ The body made of golden brass (brass forged) has excellent durability
・ Even if the amount of fluid is very small, it is possible to determine the flow state by slightly swinging the ball (valve)
・ The ball (valve) has a self-cleaning effect
・ Easy to clean and inspect the glass
・ Small size, lightweight and space saving
・ Since there is no glass on the top surface, it is a horizontal 4-way type, so there is no accumulation of dust, etc., on the glass and it is safe to drop tools, etc., by mistake

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TS1-15
TS1-20
TS1-25
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Diameter
1 Piece(s) 22 Day(s) or more 1/2B(15A)
1 Piece(s) 22 Day(s) or more 3/4B(20A)
1 Piece(s) 22 Day(s) or more 1B(25A)

Loading...

  1. 1

Basic Information

Type The type pf ball Applicable Fluid Water / Steam Connection Type Rc
Body Material Brass Lining / Coating No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)