(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Double-sided glass fluoroscopic sight glass (trap tester) T3 type

Double-sided glass fluoroscopic sight glass (trap tester) T3 type

[Features]
・ Useful for checking the flow state of various fluids
・ Since the flapper is installed, you can see the situation well even if you swing it
・ The body material is cast steel and has excellent durability
・ Easy maintenance
[Applications]
・ Attach it to the secondary side (outlet side) of the trap and use it through a glass window to observe, etc., the operation of the trap

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
T3-15
T3-20
T3-25
T3-32
T3-40
T3-50
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Diameter Body Material
1 Piece(s) 22 Day(s) or more 1/2B(15A)[Cast Iron] WCB
1 Piece(s) 22 Day(s) or more 3/4B(20A)[Cast Iron] WCB
1 Piece(s) 22 Day(s) or more 1B(25A)[Cast Iron] WCB
1 Piece(s) 22 Day(s) or more 1 1/4B(32A)[Cast Iron] WCB
1 Piece(s) 22 Day(s) or more 1 1/2B(40A)[Cast Iron] WCB
1 Piece(s) 22 Day(s) or more 2B(50A)[Cast Iron] FC200

Loading...

  1. 1

Basic Information

Type Flapper Type Applicable Fluid Water / Oil / Steam / Others Connection Type Rc
Maximum Operating Temperature(℃) 183 Lining / Coating No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)