(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Ball Float Steam Trap, GC1V Type

Ball Float Steam Trap, GC1V Type

[Features]
·Energy-saving design (orifice self-adjusting continuous discharge float type) and high-precision ground float achieve high sealing performance. Reduces steam loss.
·Automatic blow-off mechanism (built-in bimetal) automatically discharges air and low-temperature condensate at the beginning of ventilation.
·All parts, except stainless steel and bimetal, are made of stainless steel that is resistant to corrosion and has excellent durability.
·Compact design, few parts, easy maintenance and inspection.
[Applications]
·Steam transport pipe.
·Steam trace etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GC1V-16-15
GC1V-16-20
GC1V-16-25
GC1V-16F-15
GC1V-16F-20
GC1V-16F-25
GC1V-16W-15
GC1V-16W-20
GC1V-16W-25
GC1V-21-15
GC1V-21-20
GC1V-21-25
GC1V-21F-15
GC1V-21F-20
GC1V-21F-25
GC1V-21W-15
GC1V-21W-20
GC1V-21W-25
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Nominal Diameter Maximum Operating Pressure
(MPa)
Maximum Operating Pressure Differential
(MPa)
1 Piece(s) 22 Day(s) or more [R(Rc)] Rc1/2B(15A)1.61.6
1 Piece(s) 22 Day(s) or more [R(Rc)] Rc3/4B(20A)1.61.6
1 Piece(s) 22 Day(s) or more [R(Rc)] Rc1B(25A)1.61.6
1 Piece(s) 22 Day(s) or more [Flange] Flange1/2B(15A)1.61.6
1 Piece(s) 22 Day(s) or more [Flange] Flange3/4B(20A)1.61.6
1 Piece(s) 22 Day(s) or more [Flange] Flange1B(25A)1.61.6
1 Piece(s) 22 Day(s) or more [Socket Weld] Socket1/2B(15A)1.61.6
1 Piece(s) 22 Day(s) or more [Socket Weld] Socket3/4B(20A)1.61.6
1 Piece(s) 22 Day(s) or more [Socket Weld] Socket1B(25A)1.61.6
1 Piece(s) 22 Day(s) or more [R(Rc)] Rc1/2B(15A)2.12.1
1 Piece(s) 22 Day(s) or more [R(Rc)] Rc3/4B(20A)2.12.1
1 Piece(s) 22 Day(s) or more [R(Rc)] Rc1B(25A)2.12.1
1 Piece(s) 22 Day(s) or more [Flange] Flange1/2B(15A)2.12.1
1 Piece(s) 22 Day(s) or more [Flange] Flange3/4B(20A)2.12.1
1 Piece(s) 22 Day(s) or more [Flange] Flange1B(25A)2.12.1
1 Piece(s) 22 Day(s) or more [Socket Weld] Socket1/2B(15A)2.12.1
1 Piece(s) 22 Day(s) or more [Socket Weld] Socket3/4B(20A)2.12.1
1 Piece(s) 22 Day(s) or more [Socket Weld] Socket1B(25A)2.12.1

Loading...

  1. 1

Basic Information

Type Steam trap Drain Trap / Steam Trap Method Float type Applicable Fluid Steam
Body Material SCS14

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)