(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Bimetallic Disc Temperature Control Trap TB9N Type

Bimetallic Disc Temperature Control Trap TB9N Type

[Features]
・ SCCV (Self Closing and Centering Valve) mechanism (): The valve is spherical and is not fixed to the shaft, but is designed to be held with some play left, right, front and back. Since the design structure holds the valve with play, even if the shaft slightly tilts due to the effect, etc., of condensed water when the valve is closed, the valve itself can flexibly close toward the center of the valve hole
・ QC (Quick-Close mechanism) mechanism (): When condensate flows from the inside of the trap body to the valve hole, the valve pushed down by the expansion force of the bimetal plate gradually closes the flow passage hole provided in the guide that shuts off the inside of the body and the valve hole. The valve gradually closes the flow passage hole, weakening the flow rate of the condensate passing through the valve opening, heats the bimetal more quickly, and promotes valve closing
・ Also available with convenient blow valve: There is also a type with a blow valve that removes scale and pipe dust that flows into and accumulates in the trap to the outside without disassembling the trap
・ If you would like to have a blow valve, please specify TB9BN-C or TB9BN-R
・ TB9BN-C can be used up to 0.98 MPa, and cock operation is easy
・ TB9BN-R can be used up to 1.6 MPa
[Applications]
・ Ideal for steam tracing, steam transport pipes, tank heating, heating, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TB9BN-C-15
TB9BN-C-20
TB9BN-C-25
TB9BN-R-15
TB9BN-R-20
TB9BN-R-25
TB9BNF-C-15
TB9BNF-C-20
TB9BNF-C-25
TB9BNF-R-15
TB9BNF-R-20
TB9BNF-R-25
TB9BNW-C-15
TB9BNW-C-20
TB9BNW-C-25
TB9BNW-R-15
TB9BNW-R-20
TB9BNW-R-25
TB9N-15
TB9N-20
TB9N-25
TB9NF-15
TB9NF-20
TB9NF-25
TB9NW-15
TB9NW-20
TB9NW-25
Part NumberMinimum order quantityVolume DiscountDays to ShipMax. Applicable Pressure
(MPa)
Max. Fluid Temperature
(℃)
Connection Type Supply Side, Screw Connection Types Supply Side, Flange Connection Types Supply Side, Other Connection Types Supply Side, Plumbing Thread Nominal Supply Side, Tube Flange Nominal Control Side, Flange Connection Type Control Side, Other Connection Type Control Side Plumbing Pipe Thread Nominal Control Side, Tube Flange Nominal Details Type
1 Piece(s) 22 Day(s) or more 0.11~1183-Rc--1/2B(15A)---1/2B(15A)-With Blow-off Valve
1 Piece(s) 22 Day(s) or more 0.11~1183-Rc--3/4B(20A)---3/4B(20A)-With Blow-off Valve
1 Piece(s) 22 Day(s) or more 0.11~1183-Rc--1B(25A)---1B(25A)-With Blow-off Valve
1 Piece(s) 22 Day(s) or more 1.01~2350-Rc--1/2B(15A)---1/2B(15A)-With Blow-off Valve
1 Piece(s) 22 Day(s) or more 1.01~2350-Rc--3/4B(20A)---3/4B(20A)-With Blow-off Valve
1 Piece(s) 22 Day(s) or more 1.01~2350-Rc--1B(25A)---1B(25A)-With Blow-off Valve
1 Piece(s) 22 Day(s) or more 0.11~1183--JIS 10K Flange--1/2B(15A)JIS 10K Flange--1/2B(15A)With Blow-off Valve
1 Piece(s) 22 Day(s) or more 0.11~1183--JIS 10K Flange--3/4B(20A)JIS 10K Flange--3/4B(20A)With Blow-off Valve
1 Piece(s) 22 Day(s) or more 0.11~1183--JIS 10K Flange--1B(25A)JIS 10K Flange--1B(25A)With Blow-off Valve
1 Piece(s) 22 Day(s) or more 1.01~2350--JIS 10K Flange--1/2B(15A)JIS 10K Flange--1/2B(15A)With Blow-off Valve
1 Piece(s) 22 Day(s) or more 1.01~2350--JIS 10K Flange--3/4B(20A)JIS 10K Flange--3/4B(20A)With Blow-off Valve
1 Piece(s) 22 Day(s) or more 1.01~2350--JIS 10K Flange--1B(25A)JIS 10K Flange--1B(25A)With Blow-off Valve
1 Piece(s) 22 Day(s) or more 0.11~11831/2B(15A)--Socket---Socket--With Blow-off Valve
1 Piece(s) 22 Day(s) or more 0.11~11833/4B(20A)--Socket---Socket--With Blow-off Valve
1 Piece(s) 22 Day(s) or more 0.11~11831B(25A)--Socket---Socket--With Blow-off Valve
1 Piece(s) 22 Day(s) or more 1.01~23501/2B(15A)--Socket---Socket--With Blow-off Valve
1 Piece(s) 22 Day(s) or more 1.01~23503/4B(20A)--Socket---Socket--With Blow-off Valve
1 Piece(s) 22 Day(s) or more 1.01~23501B(25A)--Socket---Socket--With Blow-off Valve
1 Piece(s) 14 Day(s) or more 1.01~2350-Rc--1/2B(15A)---1/2B(15A)-Without Blow-off Valve
1 Piece(s) 14 Day(s) or more 1.01~2350-Rc--3/4B(20A)---3/4B(20A)-Without Blow-off Valve
1 Piece(s) 22 Day(s) or more 1.01~2350-Rc--1B(25A)---1B(25A)-Without Blow-off Valve
1 Piece(s) 22 Day(s) or more 1.01~2350--JIS 10K Flange--1/2B(15A)JIS 10K Flange--1/2B(15A)Without Blow-off Valve
1 Piece(s) 22 Day(s) or more 1.01~2350--JIS 10K Flange--3/4B(20A)JIS 10K Flange--3/4B(20A)Without Blow-off Valve
1 Piece(s) 22 Day(s) or more 1.01~2350--JIS 10K Flange--1B(25A)JIS 10K Flange--1B(25A)Without Blow-off Valve
1 Piece(s) 22 Day(s) or more 1.01~23501/2B(15A)--Socket---Socket--Without Blow-off Valve
1 Piece(s) 22 Day(s) or more 1.01~23503/4B(20A)--Socket---Socket--Without Blow-off Valve
1 Piece(s) 22 Day(s) or more 1.01~23501B(25A)--Socket---Socket--Without Blow-off Valve

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Temperature regulating valves Applicable Fluid Steam Thermostatic Valve Model Direct Operation for Heating
Body Material A105 Connection Type Equal Dia. Connection Body Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)