(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Temperature Control Trap for Copper Tube Tracing - Model TBC2

Temperature Control Trap for Copper Tube Tracing - Model TBC2

[Features]
・ Improved corrosion resistance
・ Improved energy saving
・ Reduced blockage due to scale
・ Reduced heat dissipation due to compact design
[Applications]
・ Steam trace

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TBC2-6-8
TBC2-6-10
TBC2B-6-8
TBC2B-6-10
TBC2B-6C-8
TBC2B-6C-10
Part NumberMinimum order quantityVolume DiscountDays to ShipMax. Fluid Temperature
(℃)
Supply Side, Plumbing Thread Nominal Control Side Plumbing Pipe Thread Nominal Details Type
1 Piece(s) 22 Day(s) or more 2201/4B(8A)1/4B(8A)Straight Type
1 Piece(s) 22 Day(s) or more 2203/8B(10A)3/8B(10A)Straight Type
1 Piece(s) 22 Day(s) or more 2201/4B(8A)1/4B(8A)Angle Type
1 Piece(s) 22 Day(s) or more 2203/8B(10A)3/8B(10A)Angle Type
1 Piece(s) 22 Day(s) or more 1831/4B(8A)1/4B(8A)Angle Type with Blow-off Valve
1 Piece(s) 22 Day(s) or more 1833/8B(10A)3/8B(10A)Angle Type with Blow-off Valve

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Temperature regulating valves Applicable Fluid Steam Thermostatic Valve Model Direct Operation for Heating
Max. Applicable Pressure(MPa) 0.11~1 Body Material SCS13A Connection Type Equal Dia. Connection
Supply Side, Screw Connection Types Rc Control Side, Thread Connection Type Rc Body Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)