(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

F Ball Tap FSV 25, 40, 50 Screws, Straight

F Ball Tap FSV 25, 40, 50 Screws, Straight

[Features]
- Better operating stability and control: Operating stability and control improved with a flow adjustment function, removing water hammer, and attaching the vacuum breaker to body.
- Easy installation and hygienic: The main valve is installed outside the water tank, making maintenance and inspection easy and hygienic which helps to improve the work.
- User-friendly design: Parts are designed for sufficient compatibility, allowing high reliability for years to come.

Part Number

Configured Part Number is shown.

Part Number
FSV-25-PV13-CU
FSV-25-PV13-PE
FSV-25-PV13-SUS
FSV-25-PV20-CU
FSV-25-PV20-PE
FSV-25-PV20-SUS
FSV-40-PV13-CU
FSV-40-PV13-PE
FSV-40-PV13-SUS
FSV-40-PV20-CU
FSV-40-PV20-PE
FSV-40-PV20-SUS
FSV-50-PV13-CU
FSV-50-PV13-PE
FSV-50-PV13-SUS
FSV-50-PV20-CU
FSV-50-PV20-PE
FSV-50-PV20-SUS
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side Plumbing Pipe Thread Nominal Length L
(mm)
Height H
(mm)
Nominal Designation of Connection Thread Float Ball Material Standard Operating Water Level
(L/min)
1 Piece(s) 17 Day(s) or more 1B1B90120R3/4Copper50
1 Piece(s) 17 Day(s) or more 1B1B90120R3/4PE50
1 Piece(s) 17 Day(s) or more 1B1B90120R3/4SUS30450
1 Piece(s) 17 Day(s) or more 1B1B90120R1/2Copper50
1 Piece(s) 17 Day(s) or more 1B1B90120R1/2PE50
1 Piece(s) 17 Day(s) or more 1B1B90120R1/2SUS30450
1 Piece(s) 17 Day(s) or more 1 1/2B1 1/2B120144R3/4Copper120
1 Piece(s) 17 Day(s) or more 1 1/2B1 1/2B120144R3/4PE120
1 Piece(s) 17 Day(s) or more 1 1/2B1 1/2B120144R3/4SUS304120
1 Piece(s) 17 Day(s) or more 1 1/2B1 1/2B120144R1/2Copper120
1 Piece(s) 17 Day(s) or more 1 1/2B1 1/2B120144R1/2PE120
1 Piece(s) 17 Day(s) or more 1 1/2B1 1/2B120144R1/2SUS304120
1 Piece(s) 17 Day(s) or more 2B2B150152R3/4Copper180
1 Piece(s) 17 Day(s) or more 2B2B150152R3/4PE180
1 Piece(s) 17 Day(s) or more 2B2B150152R3/4SUS304180
1 Piece(s) 17 Day(s) or more 2B2B150152R1/2Copper180
1 Piece(s) 17 Day(s) or more 2B2B150152R1/2PE180
1 Piece(s) 17 Day(s) or more 2B2B150152R1/2SUS304180

Loading...

  1. 1

Basic Information

Valve Type Constant Flow Valve Main Body Shape Straight Body Material CAC902
Applicable Fluid Water Nominal Pressure 10K Supply Side, Connection Type Rc
Control Side, Connection Type Rc Handle Shape Without handle Body Lining No
Operating Pressure Range(MPa) 0.05::0.75 Operation Method No Pilot Valve Type Standard Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)