MSCPG CP Ground Spur Gear

MSCPG CP Ground Spur Gear

[Features]
· Plus shift design strength improved.
· Product striving for strength and usability, so that the assembly distance is also an integer mm.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
MSCPG5-20A
MSCPG5-20B
MSCPG5-25A
MSCPG5-25B
MSCPG5-30A
MSCPG5-30B
MSCPG5-40A
MSCPG5-40B
MSCPG5-40C
MSCPG10-20A
MSCPG10-20B
MSCPG10-25A
MSCPG10-25B
MSCPG10-30A
MSCPG10-30B
MSCPG10-40A
MSCPG10-40B
Part NumberVolume DiscountDays to ShipRoHSNumber of Teeth
(Teeth)
Hole diameter, Shaft diameter
(Ø)
Tooth Width
(mm)
Module
12 Day(s) or more 102012151.5915
12 Day(s) or more 102015151.5915
12 Day(s) or more 102512151.5915
12 Day(s) or more 102512151.5915
12 Day(s) or more 103015151.5915
12 Day(s) or more 103020151.5915
10 Day(s) or more 104015151.5915
12 Day(s) or more 104020151.5915
12 Day(s) or more 104025151.5915
12 Day(s) or more 102020303.1831
12 Day(s) or more 102025303.1831
10 Day(s) or more 102525303.1831
12 Day(s) or more 102530303.1831
12 Day(s) or more 103030303.1831
10 Day(s) or more 103040303.1831
12 Day(s) or more 104030303.1831
12 Day(s) or more 104040303.1831

Loading...

  1. 1

Basic Information

Material Steel Heat Treatment Entire surface carburization Surface Treatment No
Shaft Bore Config. Keyway + Tap Backlash Presence Material (Details) SCM415
Shaft Hole Specifications Finished product

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)