KSCP CP Hardened Spur Gear

KSCP CP Hardened Spur Gear

[Features]
· Thermally refined chromoly made product with quenched tooth surface, for excellent wear resistance.
· KRCPF (-H) use as the pinion of the rack

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KSCP10-40

Part Number
KSCP10-40
Part NumberVolume DiscountDays to ShipRoHS
10 Day(s) or more 10

Loading...

  1. 1

Basic Information

Number of Teeth(Teeth) 40 Material Steel Heat Treatment Thermal Refined, Tooth Surface Induction Hardened
Surface Treatment Black oxide finish Shaft Bore Config. Round hole Ground Tooth No
Backlash Presence Hole diameter, Shaft diameter(Ø) 25 Tooth Width(mm) 30
Module 3.1831 Material (Details) SCM440 Shaft Hole Specifications Pilot Hole Product

Please check the type/dimensions/specifications of the part KSCP10-40 in the KSCP CP Hardened Spur Gear series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)