(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Fitting for Ventilation Piping, KEH SC Keep Hanger, Bolt-Suspended Type

Fitting for Ventilation Piping, KEH SC Keep Hanger, Bolt-Suspended Type

[Features]
・This product is a pipe support tool for hanging type pipes from all screw tips.
・Zinc plated steel plate and turn buckle/bolt nut have electro galvanizing finishing for this product.
・Protective cover for wiring (cable wire) dedicated space is made from soft PVC.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KEH-1
KEH-2
KEH-3
KEH-4
Part NumberMinimum order quantityVolume DiscountDays to ShipCompatible Pipe
1 Piece(s) 13 Day(s) or more 6.35×12.7
1 Piece(s) 13 Day(s) or more 9.52×19.05
1 Piece(s) 13 Day(s) or more 15.88×25.4 (6.35×12.7)
1 Piece(s) 13 Day(s) or more 15.88×38.1 (12.7×19.05)

Loading...

  1. 1

Basic Information

Type Hanging Band Material Steel Surface Treatment Zinc Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)