(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Level Adjuster Clamp, LBS Super S, KPN Level Adjuster Clamp

Level Adjuster Clamp, LBS Super S, KPN Level Adjuster Clamp

[Features]
• A fixing bracket for floor drain pipes that permits level adjustment.
• Higher number S models employ Super S.
• All screws can be removed so adjustment over a wide range of levels is feasible.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LBS40-120KPN
LBS40-150KPN
LBS50-120KPN
LBS50-150KPN
LBS65-120KPN
LBS65-150KPN
LBS100-120KPN
LBS100-150KPN
S-LBS40-120KPN
S-LBS40-150KPN
S-LBS50-120KPN
S-LBS50-150KPN
S-LBS65-120KPN
S-LBS65-150KPN
S-LBS100-120KPN
S-LBS100-150KPN
Part NumberMinimum order quantityVolume DiscountDays to ShipMain Applicable Tube O.D.
(mm)
Material Surface Treatment Nominal Diameter A Dimension H
(mm)
1 Piece(s) 12 Day(s) or more 60~Less than 70SteelBright chromate40120
1 Piece(s) 12 Day(s) or more 60~Less than 70SteelBright chromate40150
1 Piece(s) 12 Day(s) or more 70~Less than 80SteelBright chromate50120
1 Piece(s) 12 Day(s) or more 70~Less than 80SteelBright chromate50150
1 Piece(s) 12 Day(s) or more 80~Less than 90SteelBright chromate65120
1 Piece(s) 12 Day(s) or more 80~Less than 90SteelBright chromate65150
1 Piece(s) 12 Day(s) or more 100~Less than 200SteelBright chromate100120
1 Piece(s) 12 Day(s) or more 100~Less than 200SteelBright chromate100150
1 Piece(s) 12 Day(s) or more 60~Less than 70Stainless SteelNo40120
1 Piece(s) 12 Day(s) or more 60~Less than 70Stainless SteelNo40150
1 Piece(s) 12 Day(s) or more 70~Less than 80Stainless SteelNo50120
1 Piece(s) 12 Day(s) or more 70~Less than 80Stainless SteelNo50150
1 Piece(s) 12 Day(s) or more 80~Less than 90Stainless SteelNo65120
1 Piece(s) 12 Day(s) or more 80~Less than 90Stainless SteelNo65150
1 Piece(s) 12 Day(s) or more 100~Less than 200Stainless SteelNo100120
1 Piece(s) 12 Day(s) or more 100~Less than 200Stainless SteelNo100150

Loading...

  1. 1

Basic Information

Type Floor Band Applicable Tube Type Fire Resistant Dual Pipes

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)