(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pipe Frame Plastic Joint, PJ-102

Pipe Frame Plastic Joint, PJ-102

It is a plastic joint to be fixed with a pipe by using a dedicated adhesive solution. Suitable to use outdoors or in wet areas since it does not corrode. Flatness helps in easy and accurate assembly.
* Please confirm the shape by displayed image.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PJ-102G
PJ-102M
PJ-102W
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSColor
1 Piece(s) 10 Day(s) or more 10[Gray] Dark gray
1 Piece(s) 10 Day(s) or more 10[Green] Forest Green
1 Piece(s) 10 Day(s) or more 10-

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Plastic Joint Joint Type Middle Corner
Material AAS Resin Applicable Pipe Dia.(φ),(Squre) 27.5 Intermediate/Corner Type L-Type (1 Direction Through)
Operating Environment Standard Specifications For middle corner 4 directions: 2 directions through one-touch/2 direction blind

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)