(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Auxiliary Equipment, One-Touch Coupling, PE Series

Part Number

Configured Part Number is shown.

 
Part Number
PE10D
PE12D
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSApplicable Tube O.D.1
(φ)
Port size
(φ)
1 Piece(s) 16 Day(s) or more 101010
1 Piece(s) 16 Day(s) or more 101212

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with same diameter Applicable Fluid Water / Air
Body Material PBT Application Standard Thread Material No Thread Part
Seal Material NBR Union, Equal Dia. Union Tees Operating Temperature Range(°C) 0::60
Plastic plug ring color Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)