Vibration-Proof Pad

Vibration-Proof Pad

This is a type of rubber specially designed to prevent vibration. The grooves absorb and mitigate shocks to the structure.

[Features]
· The material is natural rubber (R).
· General rubber.
・Vibration-proof rubber.
・The grooves absorb and mitigate shocks.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874025128
4979874025142
4979874026477
4979874033505
Part NumberVolume DiscountDays to ShipJAN code Thickness
(mm)
Vertical
(mm)
Horizontal
(mm)
10 Day(s) or more 4979874025128105050
10 Day(s) or more 497987402514210300300
11 Day(s) or more 4979874026477107575
11 Day(s) or more 497987403350515100100

Loading...

  1. 1

Basic Information

Type Antivibration Pads Number of pieces(pcs.) 1 Material(mm) Natural Rubber (NR)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)