• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

S-Shaped Vibration-Proof Pad

S-Shaped Vibration-Proof Pad

This is a type of rubber specially designed to prevent vibration. The grooves absorb and mitigate shocks to the structure.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874028969
4979874028976
Part NumberVolume DiscountDays to ShipJAN code Vertical
(mm)
Horizontal
(mm)
13 Day(s) or more 49798740289697575
13 Day(s) or more 4979874028976100100

Loading...

  1. 1

Basic Information

Type Antivibration Pads Number of pieces(pcs.) 1 Material(mm) Natural Rubber (NR)
Thickness(mm) 10

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)