• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Corner L Type RubberSoftWith ST

Corner L Type RubberSoftWith ST

The material is ethylene propylene rubber (EPM, EPDM). Superior ozone resistance and weatherproofing compared to chloroprene rubber.
Includes an adhesive sheet, allowing it to work as cushioning material for corners.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874056672

Part Number
4979874056672
Part NumberVolume DiscountDays to Ship
10 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4979874056672 Material Ethylene Propylene Rubber (EPDM) Length(mm) 330
Width(mm) 47 Specifications With Adhesive Sheet

Please check the type/dimensions/specifications of the part 4979874056672 in the Corner L Type RubberSoftWith ST series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)