Non-Slip Net

Non-Slip Net

Made of polyester fibers with a polyvinyl chloride covering. Good for keeping carpets, rugs, etc. from slipping.

[Features]
· Made of PVC

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874033864

Part Number
4979874033864
Part NumberVolume DiscountDays to Ship
14 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4979874033864 Material PVC Thickness(mm) 1
Vertical(mm) 300 Horizontal(mm) 300

Please check the type/dimensions/specifications of the part 4979874033864 in the Non-Slip Net series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)