(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

D-Shaped Sponge, ST Included

D-Shaped Sponge, ST Included

Made of chloroprene rubber (CR). Superior aging resistance with good flame-retardant, abrasion-resistant, and low-temperature resistant characteristics. Adhesive sheet included.

[Features]
· Made of CR foam rubber.
· Superior aging resistance with good flame-retardant, abrasion-resistant, and low-temperature resistant characteristics.
· Includes adhesive sheet.
· 25Morders are shown in meters.
· Cold and heat-resistant temperatures: -20°C to 90°C.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874056702

Part Number
4979874056702
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Material Chloroprene Rubber Width(mm) 20 Thickness(mm) 20
Length(m) 0.33 Environment Standard / Abrasion Resistance / Cold Resistance JAN code 4979874056702
Number of pieces(pcs.) 1 Cross Section Shape Type D

Please check the type/dimensions/specifications of the part 4979874056702 in the D-Shaped Sponge, ST Included series.

Frequently asked question (FAQ)

Question: Can the product be used outdoors or around water?
Answer: No.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)