Stainless Steel Mini Door Stay YS-12 / YS-13 / YS-14【2 Pieces Per Package】

Stainless Steel Mini Door Stay YS-12 / YS-13 / YS-14

Made from stainless steel, this mini door stay can be used as reinforcing hardware in a variety of locations.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874831743
4979874831750
4979874831767
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipJAN code The number of holes

2 Pieces Per Package

10 Day(s) or more 49798748317432

2 Pieces Per Package

10 Day(s) or more 49798748317503

2 Pieces Per Package

10 Day(s) or more 49798748317674

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Number of pieces(pcs.) 2
Material Stainless Steel Count×Total length (mm) 0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)