Mini Door Stay 2, Black【2 Pieces Per Package】

Mini Door Stay 2, Black

Made of iron, with black electrodeposition coating. Used for connection and reinforcement of small parts.

[Features]
· Made of iron, with black electrodeposition coating.
· Can be connected with just a single false screw with tap cuts.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874293497
4979874293503
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Plate Thickness
(mm)

2 Pieces Per Package

10 Day(s) or more 497987429349720

2 Pieces Per Package

10 Day(s) or more 497987429350312

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Number of pieces(pcs.) 2
Material Steel The number of holes 2 Hole diameter For M4
Count×Total length (mm) 0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)