(Board) Eye Strap

(Board) Eye Strap

[Features]
· All stainless steel material is hard to rust.
· Used for threading rope and hanging objects.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874004536
4979874004543
4979874004550
4979874004567
Part NumberVolume DiscountDays to ShipSize JAN code Full Length
(mm)
9 Day(s) or more Small (Slim)497987400453644
10 Day(s) or more Small (4 Holes)497987400454384
10 Day(s) or more Large (4 Holes)497987400455085
10 Day(s) or more Small, 4.2497987400456745

Loading...

  1. 1

Basic Information

Type Eye Strap Part Name (Sheet) Eye Strap Number of pieces(pcs.) 1
Material Stainless Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)