DC Snap, BL Type

DC Snap, BL Type

Zinc die-casting, nickel-plated. Since it is a snap type, it can be attached and removed with one touch, and it is used for chain connection. Rotary type.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874051165

Part Number
4979874051165
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Basic Information

Type Swivel / snap Part Name DC Snap, BL Type JAN code 4979874051165
Number of pieces(pcs.) 1 Material Zinc Die-Casting Full Length(mm) 78.5
Working Load(kgf) 40

Please check the type/dimensions/specifications of the part 4979874051165 in the DC Snap, BL Type series.