• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

S Hook Collar【2-4 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
4979874272164
4979874272171
4979874272188
4979874272195
4979874272218
4979874272225
4979874272232
4979874272249
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipPart Name JAN code Number of pieces
(pcs.)
Wire diameter
(mm)
Full Length
(mm)

4 Pieces Per Package

10 Day(s) or more Black Collared S Hook49798742721644480

2 Pieces Per Package

10 Day(s) or more Black Collared S Hook497987427217144100

2 Pieces Per Package

10 Day(s) or more Black Collared S Hook497987427218824150

2 Pieces Per Package

10 Day(s) or more Black Collared S Hook497987427219525200

4 Pieces Per Package

10 Day(s) or more White Collared S Hook49798742722184480

2 Pieces Per Package

10 Day(s) or more White Collared S Hook497987427222524100

2 Pieces Per Package

10 Day(s) or more White Collared S Hook497987427223224150

2 Pieces Per Package

10 Day(s) or more White Collared S Hook497987427224925200

Loading...

  1. 1

Basic Information

Type S-shaped Hook

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)