Eye Strap

Eye Strap

All stainless steel material, so it is hard to rust, and used for rope stoppers and hanging objects.

[Features]
· All stainless steel material is hard to rust.
· Size is thickness X hole diameter.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874004574
4979874004581
4979874004598
4979874004604
Part NumberVolume DiscountDays to ShipJAN code Thickness
(mm)
Hole diameter
(mm)
10 Day(s) or more 497987400457454.2
10 Day(s) or more 497987400458164.2
10 Day(s) or more 497987400459865.2
10 Day(s) or more 497987400460486.2

Loading...

  1. 1

Basic Information

Type Eye Strap Part Name Eye Strap Number of pieces(pcs.) 1
Material Stainless Steel