Aluminum Round Ring【3-8 Pieces Per Package】

Aluminum Round Ring

[Features]
· Aluminum, so it is light and soft.
· Decorative property of alumite coloring is high.
· Used for linking chains.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874173867
4979874173874
4979874173881
4979874173898
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Number of pieces
(pcs.)
Wire diameter
(mm)
I.D.
(mm)

8 Pieces Per Package

10 Day(s) or more 497987417386781.68

4 Pieces Per Package

10 Day(s) or more 497987417387442.012

3 Pieces Per Package

10 Day(s) or more 497987417388132.515

3 Pieces Per Package

10 Day(s) or more 49798741738983318

Loading...

  1. 1

Basic Information

Type Ring Part Name Aluminum Jump Ring Material Aluminum

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)