Single Pulley With Fixed Swivel

Single Pulley With Fixed Swivel

Zinc die-casting, nickel-plated. Hanging part is a rotary type and is used for suspension of lightweight objects.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874051998
4979874052001
4979874052018
4979874052032
Part NumberVolume DiscountDays to ShipJAN code Full Length
(mm)
Working Load
(kgf)
Wheel Diameter
(φ mm)
Rope Diameter Used
(φ mm)
10 Day(s) or more 4979874051998411012~3
10 Day(s) or more 4979874052001411519~4.5
11 Day(s) or more 4979874052018552025~6
10 Day(s) or more 4979874052032772532~7.5

Loading...

  1. 1

Basic Information

Type Grooved wheels, Slider Part Name Single Pulley - Fixed Number of pieces(pcs.) 1
Material Zinc Die-Casting