Stainless Steel Pulley

Stainless Steel Pulley

Made of stainless steel for better protection against rusting. Used for hanging or hanging work. Rotary type.

Part Number

Configured Part Number is shown.

Part Number
4979874004840
4979874004857
4979874004864
Part NumberVolume DiscountDays to ShipJAN code Full Length
(mm)
Wheel Diameter
(φ mm)
Rope Diameter Used
(φ mm)
12 Day(s) or more 49798740048408225~8
12 Day(s) or more 49798740048579432~8
12 Day(s) or more 497987400486412850~13

Loading...

  1. 1

Basic Information

Type Grooved wheels, Slider Part Name Stainless Steel Dharma Type Pulley Number of pieces(pcs.) 1
Material Stainless Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)