Stainless Steel, Round Plate

Stainless Steel, Round Plate

Made of stainless steel for better protection against rusting. In wood stop the plate with a screw, and stop the rope and chain, etc.

[Features]
· All stainless steel material is hard to rust.
· Size equal toU-shaped rod thickness (mm).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874051820
4979874051837
Part NumberVolume DiscountDays to ShipJAN code Full Length
(mm)
Working Load
(kgf)
Thickness
(mm)
10 Day(s) or more 497987405182033155
10 Day(s) or more 497987405183740206

Loading...

  1. 1

Basic Information

Type Metal Fittings and Eye plate With Washer Part Name Stainless Steel Round Plate Number of pieces(pcs.) 1
Material Stainless Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)