• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Stainless Steel, Eye Bolt (Universal)

Stainless Steel, Eye Bolt (Universal)

All stainless steel material is hard to rust, and is shaped with welding ring attached to eye bolt. Drill holes in wood and metal, fix with nut through bolts.
Ring is used for rope stopping, and for hanging light weight objects.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874003928
4979874003935
Part NumberVolume DiscountDays to ShipJAN code Full Length
(mm)
Working Load
(kgf)
Nominal Diameter
(mm)
Ring Inner Diameter
(mm)
10 Day(s) or more 49798740039288950M634.7
10 Day(s) or more 497987400393588.465M846

Loading...

  1. 1

Basic Information

Type Eye bolt Part Name Stainless Steel Eye Bolt Number of pieces(pcs.) 1
Material Stainless Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)