Stainless Steel, Free Eyeplate

Stainless Steel, Free Eyeplate

Type: Seat fittings, eye plate
· Item name: Stainless steel eye plate flexible
· Quantity: 1
· Material: Stainless steel

Part Number

Configured Part Number is shown.

Part Number
4979874428141
4979874428158
4979874428165
Part NumberVolume DiscountDays to ShipJAN code Thickness
(mm)
10 Day(s) or more 49798744281415
10 Day(s) or more 49798744281586
10 Day(s) or more 49798744281658

Loading...

  1. 1

Basic Information

Type Metal Fittings and Eye plate With Washer Part Name Stainless Steel Eye Plate, Free Placement Type Number of pieces(pcs.) 1
Material Stainless Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)