Stainless Steel, Ring

Part Number

Configured Part Number is shown.

Part Number
4979874004352
4979874004390
4979874004406
4979874004413
Part NumberVolume DiscountDays to ShipJAN code Wire diameter
(mm)
Ring Diameter
(mm)
10 Day(s) or more 4979874004352430
10 Day(s) or more 4979874004390640
10 Day(s) or more 4979874004406845
10 Day(s) or more 4979874004413950

Loading...

  1. 1

Basic Information

Type Ring Part Name Stainless Steel Ring Number of pieces(pcs.) 1
Material Stainless Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)