Hot-Dip Galvanized Wire Clip

Hot-Dip Galvanized Wire Clip

Type: Wire clip
· Item name: Hot dip galvanized wire clip
· JAN code: 4979874407078
· Quantity: 1 · Used wire thickness (mm): 6

Part Number

Configured Part Number is shown.

4979874407078

Part Number
4979874407078
Part NumberVolume DiscountDays to Ship
10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Wire clip Part Name Hot Dip Galvanized Wire Clip JAN code 4979874407078
Number of pieces(pcs.) 1 Wire Size Used(mm) 6

Please check the type/dimensions/specifications of the part 4979874407078 in the Hot-Dip Galvanized Wire Clip series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)