Nylon, Pulley

Nylon, Pulley

All stainless steel material is hard to rust, and the sheave (wheel) is made of nylon. Use rope and use it as a pulley.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874004826

Part Number
4979874004826
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Basic Information

Type Grooved wheels, Slider Part Name Nylon Pulley JAN code 4979874004826
Number of pieces(pcs.) 1 Material Stainless Steel Full Length(mm) 125
Working Load(kgf) 8 Wheel Diameter(φ mm) 65 Rope Diameter Used(φ mm) 4~8

Please check the type/dimensions/specifications of the part 4979874004826 in the Nylon, Pulley series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)