Bird, S Hook【2 Pieces Per Package】

Bird, S Hook

Material is polyethylene. Used for lightweight objects and is used when hanging small objects on the net etc. Avoid long term use outdoors under direct sun light.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
4979874103406
4979874417862
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Color

2 Pieces Per Package

10 Day(s) or more 4979874103406Yellow

2 Pieces Per Package

10 Day(s) or more 4979874417862White

Loading...

  1. 1

Basic Information

Type S-shaped Hook Part Name Bird - S-Shaped Hook Number of pieces(pcs.) 2
Material Polyethylene

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)