• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Stainless Steel Long Thread Round Eye Screw

Stainless Steel Long Thread Round Eye Screw

[Product Information]

· Shape: Single hook
· Hook material: Stainless steel
· Mounting method: Screw-mounted
· Product name: Stainless steel long-legged C shaped hook

Part Number

Configured Part Number is shown.

Part Number
4979874411754
4979874411761
Part NumberVolume DiscountDays to ShipJAN code Hook Width
(mm)
10 Day(s) or more 497987441175436
10 Day(s) or more 497987441176146

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless Steel Mounting Method Screw Type
Part Name Stainless Steel Ashinaga Lamp Hook Number of pieces(pcs.) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)