Oval

Oval

Material is styrene block copolymer, a styrene type. Does not generate dioxin due to combustion, and has superior light resistance and chemical product resistance properties.
Suction pad has an oval shape. Lateral hole type. Uses tile and other uniformly flat surfaces.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874214942

Part Number
4979874214942
Part NumberVolume DiscountDays to Ship
10 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 4979874214942 in the Oval series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)