Tensile Suction Pad

Tensile Suction Pad

Used in bathtubs, washbasins, kitchens, and other areas with running water or metallic coating surfaces. When the central dial is turned to the right, it adheres, and when turned to the left, it detaches.

[Features]
· Material for the receiving tray part is polypropylene, and the suction pad is styrene block copolymer, both styrene types.
· Does not generate dioxin due to combustion, and has superior light resistance and chemical product resistance properties.
· The central dial part is acrylic styrene.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874181206

Part Number
4979874181206
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 4979874181206 in the Tensile Suction Pad series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)