Plastic Peg【1-20 Pieces Per Package】

Plastic Peg

Made from lightweight plastic. Convenient for carrying around. Because the hammering surface on the head is large, accurate work can be accomplished easily.
Used for putting up tents and other outdoor applications.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874059901
4979874059918
4979874059925
4979874870711
4979874870728
4979874870735
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Number of pieces
(pcs.)
Full Length
(mm)
14 Day(s) or more 49798740599011100
14 Day(s) or more 49798740599181150
14 Day(s) or more 49798740599251200

20 Pieces Per Package

14 Day(s) or more 497987487071120100

20 Pieces Per Package

14 Day(s) or more 497987487072820150

10 Pieces Per Package

14 Day(s) or more 497987487073510200

Loading...

  1. 1

Basic Information

Type Foundation Member and Hardware Types of Parts / Hardware for Foundation Knock-in bracket Material Plastic

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)