Irregular Shape Knock-in Round Jump Ring

Irregular Shape Knock-in Round Jump Ring

Made from iron (finished with bright chromate plating). The surface has jagged machining which prevents it from pulling out.
Used for putting up tents when camping or ropes when closing off parking lots and other facilities.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874040534
4979874040541
4979874040558
4979874040572
Part NumberVolume DiscountDays to ShipJAN code Full Length
(mm)
14 Day(s) or more 4979874040534300
14 Day(s) or more 4979874040541450
14 Day(s) or more 4979874040558600
14 Day(s) or more 49798740405721000

Loading...

  1. 1

Basic Information

Type Foundation Member and Hardware Types of Parts / Hardware for Foundation Knock-in bracket Number of pieces(pcs.) 1
Material Iron (Bright Chromate Plating Finish) Thickness(φ mm) 12

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)