2X4 Metal Fitting, Black, L-Type Metal Fitting

2X4 Metal Fitting, Black, L-Type Metal Fitting

Metal fitting for use with 2 × 4 materials. Colored black. This coating is resistant to rust and scratches. The beautiful finish gives your project a strong sense of completeness.
Can be used when building wooden decks and other construction projects.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874848017

 
Part Number
4979874848017
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking 2 × 4 hardware Part Name 2×4 Fitting, Black
JAN code 4979874848017 Number of pieces(pcs.) 1 Color Black
Count×Total length (mm) 0

Please check the type/dimensions/specifications of the part 4979874848017 in the 2X4 Metal Fitting, Black, L-Type Metal Fitting series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)