• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

2X4 Metal Fitting, Black, C-Shaped Metal Fitting

2X4 Metal Fitting, Black, C-Shaped Metal Fitting

Metal fitting for use with 2 × 4 materials. Colored black. This coating is resistant to rust and scratches. The beautiful finish gives your project a strong sense of completeness.
Can be used when building wooden decks and other construction projects.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874848000

 
Part Number
4979874848000
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking 2 × 4 hardware Part Name 2×4 Fitting, Black
JAN code 4979874848000 Number of pieces(pcs.) 1 Color Black
Count×Total length (mm) 0

Please check the type/dimensions/specifications of the part 4979874848000 in the 2X4 Metal Fitting, Black, C-Shaped Metal Fitting series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)